IESNA:LM-63-2002
[TEST]P1390534
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-927-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 90CRI 2700K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (56) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11943.7
TILT=NONE
56 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
44.1 58.8 62.5 66.1 69.8 77.2 84.5 91.8 99.2 110.2 124.9 147.0 187.4 231.5 235.1 231.5 235.1 260.8 360.0 591.5 804.6 933.2 947.9 903.8 
885.4 642.9 521.7 448.2 407.8 367.4 327.0 275.5 176.3 80.8 33.1 3.7 0.0 0.0 
44.1 58.8 62.5 69.8 73.5 84.5 91.8 106.5 117.6 139.6 191.0 290.2 437.2 521.7 584.1 668.6 804.6 1098.5 1800.2 2979.5 4346.2 4658.4 
4184.5 3512.2 3324.8 2670.9 1947.1 1381.4 951.5 676.0 481.3 363.7 172.7 91.8 33.1 3.7 0.0 0.0 
44.1 58.8 62.5 69.8 80.8 91.8 106.5 139.6 213.1 466.6 885.4 1407.1 1877.3 2399.0 2913.4 3468.1 4136.7 5496.1 8633.5 12395.5 
14486.0 14794.6 14228.8 13659.3 13472.0 13031.1 12204.5 10444.7 7336.7 4155.1 2002.2 767.8 238.8 121.2 40.4 3.7 0.0 0.0 
44.1 55.1 58.8 69.8 84.5 99.2 128.6 194.7 477.6 1326.3 2332.9 3310.1 4346.2 5091.9 5914.9 6704.8 8192.7 11557.9 15889.4 
19868.1 21165.0 21543.4 21635.3 22105.5 22256.1 22399.4 20613.9 16278.8 12300.0 8549.0 5826.7 1693.6 473.9 135.9 29.4 3.7 0.0 
0.0 
44.1 51.4 58.8 69.8 84.5 102.9 139.6 271.9 826.6 2149.2 3732.6 4992.8 5992.0 6969.3 8163.3 9485.9 11881.2 16771.1 23604.4 
27068.9 28226.1 28453.9 29376.0 30364.3 30426.8 29346.6 25547.9 20551.5 15904.1 12946.6 8490.2 2630.5 867.0 183.7 36.7 3.7 0.0 
0.0 
44.1 47.8 55.1 66.1 84.5 102.9 150.6 293.9 1076.4 2722.3 4471.1 5617.3 6609.2 7821.6 9166.2 10823.1 13857.7 19592.6 26712.5 
30121.8 31595.0 32418.0 33938.9 34684.7 34596.6 32822.1 28233.5 22483.9 18894.6 15415.4 9375.6 3677.5 1172.0 180.0 36.7 0.0 
0.0 0.0 
44.1 44.1 51.4 62.5 80.8 99.2 135.9 271.9 929.5 2321.9 3791.4 5018.5 5925.9 6807.6 7953.9 9324.2 11602.0 16308.2 23005.6 
26639.0 27605.2 27814.7 28567.8 29332.0 29412.8 28138.0 24383.3 19805.7 15643.2 12590.3 8350.6 2737.0 1183.0 246.1 33.1 0.0 0.0 
0.0 
44.1 44.1 51.4 62.5 77.2 95.5 121.2 198.4 551.1 1355.6 2435.8 3446.1 4371.9 5029.5 5698.1 6458.6 7667.3 10870.9 15702.0 
19511.8 20760.9 21021.7 21117.2 21469.9 21635.3 21653.6 19673.4 15845.3 11851.8 8622.5 5837.7 1877.3 720.1 180.0 25.7 0.0 0.0 
0.0 
44.1 44.1 51.4 58.8 69.8 84.5 99.2 128.6 209.4 518.0 969.9 1502.6 1983.9 2417.4 2909.7 3435.0 4030.2 5426.3 8413.1 12535.1 
14533.7 14779.9 14103.9 13483.0 13288.3 12652.7 11693.8 9522.6 6870.1 4140.4 2119.8 859.7 286.6 135.9 40.4 0.0 0.0 0.0 
44.1 40.4 47.8 55.1 62.5 69.8 84.5 91.8 106.5 135.9 198.4 319.6 451.9 525.4 595.2 705.4 867.0 1124.2 1723.0 3126.4 4588.6 4871.5 
4213.9 3453.4 3310.1 2505.6 1818.6 1208.7 811.9 617.2 499.6 396.8 213.1 99.2 29.4 0.0 0.0 0.0 
44.1 40.4 44.1 51.4 58.8 66.1 73.5 80.8 88.2 99.2 113.9 139.6 187.4 231.5 231.5 227.8 238.8 260.8 327.0 591.5 925.8 1006.6 907.4 793.5 
767.8 576.8 470.3 415.1 385.8 371.1 345.3 308.6 224.1 88.2 25.7 0.0 0.0 0.0 
44.1 40.4 44.1 47.8 55.1 62.5 66.1 73.5 73.5 80.8 88.2 99.2 106.5 128.6 135.9 132.3 117.6 113.9 117.6 121.2 124.9 139.6 161.6 180.0 180.0 209.4 
231.5 246.1 257.2 253.5 249.8 220.4 187.4 106.5 25.7 0.0 0.0 0.0 
44.1 36.7 40.4 44.1 47.8 51.4 55.1 55.1 55.1 58.8 58.8 62.5 66.1 66.1 66.1 69.8 69.8 73.5 69.8 66.1 66.1 66.1 66.1 66.1 69.8 80.8 
91.8 95.5 99.2 106.5 124.9 143.3 139.6 110.2 40.4 0.0 0.0 0.0 
44.1 36.7 36.7 40.4 40.4 40.4 44.1 44.1 44.1 44.1 44.1 47.8 44.1 44.1 44.1 44.1 44.1 44.1 47.8 47.8 51.4 51.4 51.4 55.1 55.1 62.5 
73.5 80.8 84.5 84.5 77.2 66.1 62.5 51.4 29.4 0.0 0.0 0.0 
44.1 33.1 33.1 33.1 33.1 36.7 33.1 33.1 33.1 33.1 33.1 33.1 33.1 33.1 29.4 29.4 29.4 29.4 29.4 25.7 29.4 33.1 40.4 44.1 44.1 47.8 44.1 36.7 33.1 25.7 22.0 18.4 11.0 3.7 0.0 
0.0 0.0 0.0 
44.1 33.1 29.4 29.4 29.4 29.4 29.4 25.7 25.7 25.7 22.0 22.0 18.4 18.4 14.7 14.7 11.0 14.7 18.4 22.0 18.4 11.0 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.1 33.1 29.4 29.4 25.7 25.7 25.7 22.0 22.0 18.4 14.7 11.0 7.3 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.1 29.4 25.7 25.7 22.0 22.0 22.0 18.4 18.4 11.0 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.1 29.4 25.7 22.0 18.4 18.4 14.7 14.7 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.1 29.4 22.0 18.4 14.7 14.7 11.0 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.1 25.7 22.0 18.4 14.7 14.7 11.0 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.1 25.7 22.0 18.4 14.7 11.0 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.1 25.7 22.0 14.7 11.0 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.1 25.7 18.4 14.7 11.0 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.1 25.7 18.4 14.7 11.0 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.1 25.7 18.4 14.7 11.0 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.1 29.4 22.0 18.4 11.0 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.1 33.1 25.7 22.0 18.4 11.0 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.1 40.4 33.1 29.4 25.7 22.0 18.4 11.0 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
44.1 47.8 44.1 40.4 36.7 33.1 29.4 25.7 22.0 14.7 11.0 7.3 7.3 3.7 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
44.1 51.4 47.8 44.1 40.4 36.7 36.7 33.1 25.7 22.0 14.7 14.7 11.0 11.0 7.3 7.3 7.3 3.7 3.7 3.7 3.7 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.7 3.7 3.7 0.0 
0.0 0.0 
44.1 55.1 51.4 47.8 44.1 44.1 40.4 36.7 33.1 25.7 22.0 18.4 14.7 14.7 11.0 11.0 11.0 7.3 7.3 7.3 7.3 7.3 7.3 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 7.3 7.3 
3.7 3.7 0.0 
44.1 58.8 55.1 51.4 51.4 47.8 47.8 47.8 40.4 36.7 29.4 25.7 25.7 22.0 18.4 18.4 14.7 14.7 14.7 14.7 14.7 11.0 11.0 11.0 7.3 7.3 7.3 7.3 7.3 7.3 7.3 11.0 11.0 11.0 
11.0 11.0 11.0 0.0 
44.1 58.8 55.1 55.1 55.1 51.4 51.4 51.4 47.8 44.1 40.4 33.1 29.4 29.4 25.7 25.7 22.0 22.0 22.0 22.0 18.4 14.7 14.7 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 
11.0 11.0 11.0 0.0 
44.1 55.1 51.4 51.4 51.4 51.4 51.4 51.4 51.4 44.1 40.4 36.7 36.7 33.1 33.1 29.4 29.4 29.4 29.4 25.7 25.7 22.0 18.4 14.7 14.7 11.0 11.0 11.0 11.0 11.0 11.0 11.0 11.0 
11.0 11.0 11.0 11.0 0.0 
44.1 55.1 51.4 51.4 47.8 47.8 47.8 44.1 44.1 44.1 40.4 40.4 40.4 36.7 36.7 36.7 36.7 36.7 40.4 44.1 40.4 33.1 29.4 25.7 25.7 22.0 22.0 18.4 18.4 
22.0 18.4 14.7 11.0 11.0 7.3 7.3 7.3 0.0 
44.1 51.4 51.4 47.8 47.8 47.8 47.8 47.8 44.1 44.1 44.1 44.1 44.1 44.1 44.1 47.8 47.8 47.8 47.8 47.8 47.8 51.4 58.8 66.1 69.8 69.8 
62.5 55.1 51.4 44.1 40.4 36.7 33.1 22.0 14.7 7.3 3.7 0.0 
44.1 55.1 51.4 51.4 51.4 51.4 55.1 51.4 51.4 51.4 55.1 55.1 55.1 55.1 55.1 58.8 58.8 62.5 62.5 66.1 66.1 69.8 69.8 73.5 73.5 80.8 
91.8 99.2 99.2 95.5 91.8 84.5 80.8 69.8 44.1 7.3 3.7 0.0 
44.1 55.1 58.8 58.8 58.8 62.5 62.5 66.1 66.1 66.1 69.8 73.5 73.5 73.5 77.2 80.8 84.5 88.2 84.5 80.8 77.2 80.8 80.8 84.5 88.2 102.9 
113.9 117.6 124.9 132.3 150.6 169.0 161.6 132.3 47.8 7.3 0.0 0.0 
44.1 58.8 62.5 62.5 66.1 73.5 77.2 80.8 84.5 91.8 99.2 106.5 117.6 135.9 147.0 139.6 132.3 128.6 128.6 135.9 139.6 154.3 194.7 205.7 209.4 231.5 
246.1 253.5 257.2 246.1 235.1 213.1 176.3 95.5 36.7 3.7 0.0 0.0 
44.1 58.8 62.5 66.1 69.8 77.2 84.5 91.8 99.2 110.2 124.9 147.0 187.4 231.5 235.1 231.5 235.1 260.8 360.0 591.5 804.6 933.2 947.9 903.8 
885.4 642.9 521.7 448.2 407.8 367.4 327.0 275.5 176.3 80.8 33.1 3.7 0.0 0.0 
